{posital/811.prj},{NB=UCD-CA01B-0013-3A70-PRV},{SUPPLIERPID=UCD-CA01B-0013-3A70-PRV},{PRODUKTABBILDUNG=picture-3x-3-crp-ml-nnn.jpg},{MECHANICAL_CONNECTION=OD 52.3 mm (2,06\") / Solid Shaft Square / Shaft Flat / OD 9.52 mm (3/8\")},{ELECTRICAL_CONNECTION=Connector#Radial M12 (5 pin) with LED},{PROTECTION_CLASS=IP65},{HOUSING_MATERIAL=Steel / Aluminum},{WEBSEITE=Webseite},{PRODUKTDATENBLATT=Produktdatenblatt},{FL=f3a70},{H=h0041},{PRODUKTDATENBLATT_ENG=https://www.posital.com/en/products/absolute-encoders/absolute-encoder-finder/UCD-CA01B-0013-3A70-PRV/185035301/detail.php?sl&saveAsPdf}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
UCD-CA01B-0013-3A70-PRV
HELP_VARIABLE
PRODUKTABBILDUNG
Product Picture
SUPPLIERPID
Alternative product number
UCD-CA01B-0013-3A70-PRV
UCD-CA01B-0013-3A70-PRV
MECHANICAL_CONNECTION
OD 52.3 mm (2,06") / Solid Shaft Square / Shaft Flat / OD 9.52 mm (3/8")
ELECTRICAL_CONNECTION
Connector#Radial M12 (5 pin) with LED
PROTECTION_CLASS
IP65
HOUSING_MATERIAL
Steel / Aluminum
WEBSEITE
Website
Website
PRODUKTDATENBLATT
Product Data Sheet
Product Data Sheet
Preview - Generation
預覽
生成CAD模型
生成PDF資料表
3D
2D