{posital/6234.prj},{NB=UCD-CA01B-1213-ATT0-5TW},{SUPPLIERPID=UCD-CA01B-1213-ATT0-5TW},{PRODUKTABBILDUNG=picture-ax-3-cxx-ct-nnn.jpg},{MECHANICAL_CONNECTION=OD 36 mm (1.42\") / Blind Hollow Shaft BC OD 42 mm, 1xTether / Shaft Set Screw / OD 12.7 mm (1/2\")},{ELECTRICAL_CONNECTION=Cable#Axial/Radial 5m},{PROTECTION_CLASS=IP65},{HOUSING_MATERIAL=Steel / Aluminum},{WEBSEITE=Webseite},{PRODUKTDATENBLATT=Produktdatenblatt},{FL=fatt0},{H=h0097},{PRODUKTDATENBLATT_ENG=https://www.posital.com/en/products/absolute-encoders/absolute-encoder-finder/UCD-CA01B-1213-ATT0-5TW/221609201/detail.php?sl&saveAsPdf}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
UCD-CA01B-1213-ATT0-5TW
HELP_VARIABLE
PRODUKTABBILDUNG
Product Picture
SUPPLIERPID
Alternative product number
UCD-CA01B-1213-ATT0-5TW
UCD-CA01B-1213-ATT0-5TW
MECHANICAL_CONNECTION
OD 36 mm (1.42") / Blind Hollow Shaft BC OD 42 mm, 1xTether / Shaft Set Screw / OD 12.7 mm (1/2")
ELECTRICAL_CONNECTION
Cable#Axial/Radial 5m
PROTECTION_CLASS
IP65
HOUSING_MATERIAL
Steel / Aluminum
WEBSEITE
Website
Website
PRODUKTDATENBLATT
Product Data Sheet
Product Data Sheet
Preview - Generation
預覽
生成CAD模型
生成PDF資料表
3D
2D