{posital/7798.prj},{NB=OCD-EIC1B-1216-B12V-PRM},{SUPPLIERPID=OCD-EIC1B-1216-B12V-PRM},{PRODUKTABBILDUNG=picture-b2-5-ex2-ex-nnn.jpg},{MECHANICAL_CONNECTION=OD 58 mm (2.28\") / Blind Hollow Shaft BC OD 63 mm / Standard / OD 12 mm (0.47\")},{ELECTRICAL_CONNECTION=Connector#Radial 3 x M12},{PROTECTION_CLASS=IP66/IP67},{HOUSING_MATERIAL=Stainless Steel V2A (1.4305, 303) / Stainless steel V2A (1.4305; 303)},{WEBSEITE=Webseite},{PRODUKTDATENBLATT=Produktdatenblatt},{FL=fb12v},{H=h0530},{PRODUKTDATENBLATT_ENG=https://www.posital.com/en/products/absolute-encoders/absolute-encoder-finder/OCD-EIC1B-1216-B12V-PRM/220896801/detail.php?sl&saveAsPdf}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
OCD-EIC1B-1216-B12V-PRM
HELP_VARIABLE
PRODUKTABBILDUNG
Product Picture
SUPPLIERPID
Alternative product number
OCD-EIC1B-1216-B12V-PRM
OCD-EIC1B-1216-B12V-PRM
MECHANICAL_CONNECTION
OD 58 mm (2.28") / Blind Hollow Shaft BC OD 63 mm / Standard / OD 12 mm (0.47")
ELECTRICAL_CONNECTION
Connector#Radial 3 x M12
Connector#Radial 3 x M12
PROTECTION_CLASS
IP66/IP67
HOUSING_MATERIAL
Stainless Steel V2A (1.4305, 303) / Stainless steel V2A (1.4305; 303)
WEBSEITE
Website
Website
PRODUKTDATENBLATT
Product Data Sheet
Product Data Sheet
Preview - Generation
預覽
生成CAD模型
生成PDF資料表
3D
2D