{posital/8092.prj},{NB=OCD-D2C1B-1216-B14V-H2M},{SUPPLIERPID=OCD-D2C1B-1216-B14V-H2M},{PRODUKTABBILDUNG=picture-b2-6-fb2-nn-2m2.jpg},{MECHANICAL_CONNECTION=OD 58 mm (2.28\") / Blind Hollow Shaft BC OD 63 mm / Standard / OD 14 mm (0.55\")},{ELECTRICAL_CONNECTION=Connection Cap#2 x M20 Cable Glands},{PROTECTION_CLASS=IP66/IP67},{HOUSING_MATERIAL=Stainless Steel V2A (1.4305, 303) / Stainless steel V2A (1.4305; 303)},{WEBSEITE=Webseite},{PRODUKTDATENBLATT=Produktdatenblatt},{FL=fb14v},{H=h0569},{PRODUKTDATENBLATT_ENG=https://www.posital.com/en/products/absolute-encoders/absolute-encoder-finder/OCD-D2C1B-1216-B14V-H2M/190172201/detail.php?sl&saveAsPdf}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
OCD-D2C1B-1216-B14V-H2M
HELP_VARIABLE
PRODUKTABBILDUNG
Product Picture
SUPPLIERPID
Alternative product number
OCD-D2C1B-1216-B14V-H2M
OCD-D2C1B-1216-B14V-H2M
MECHANICAL_CONNECTION
OD 58 mm (2.28") / Blind Hollow Shaft BC OD 63 mm / Standard / OD 14 mm (0.55")
ELECTRICAL_CONNECTION
Connection Cap#2 x M20 Cable Glands
PROTECTION_CLASS
IP66/IP67
HOUSING_MATERIAL
Stainless Steel V2A (1.4305, 303) / Stainless steel V2A (1.4305; 303)
WEBSEITE
Website
Website
PRODUKTDATENBLATT
Product Data Sheet
Product Data Sheet
Preview - Generation
預覽
生成CAD模型
生成PDF資料表
3D
2D