{posital/11178.prj},{NB=UCD-CA01B-1412-H8T0-H2B},{SUPPLIERPID=UCD-CA01B-1412-H8T0-H2B},{PRODUKTABBILDUNG=picture-bx-5-fbx-nn-2bx.jpg},{MECHANICAL_CONNECTION=OD 58 mm (2.28\") / Blind Hollow Shaft BC OD 63 mm, 1xTether / Shaft Clamping Ring / OD 8 mm (0.31\")},{ELECTRICAL_CONNECTION=Connection Cap#2 x M12 Connector},{PROTECTION_CLASS=IP65},{HOUSING_MATERIAL=Steel / Aluminum},{WEBSEITE=Webseite},{PRODUKTDATENBLATT=Produktdatenblatt},{FL=fh8t0},{H=h0408},{PRODUKTDATENBLATT_ENG=https://www.posital.com/en/products/absolute-encoders/absolute-encoder-finder/UCD-CA01B-1412-H8T0-H2B/167368101/detail.php?sl&saveAsPdf}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
UCD-CA01B-1412-H8T0-H2B
HELP_VARIABLE
PRODUKTABBILDUNG
Product Picture
SUPPLIERPID
Alternative product number
UCD-CA01B-1412-H8T0-H2B
UCD-CA01B-1412-H8T0-H2B
MECHANICAL_CONNECTION
OD 58 mm (2.28") / Blind Hollow Shaft BC OD 63 mm, 1xTether / Shaft Clamping Ring / OD 8 mm (0.31")
ELECTRICAL_CONNECTION
Connection Cap#2 x M12 Connector
PROTECTION_CLASS
IP65
HOUSING_MATERIAL
Steel / Aluminum
WEBSEITE
Website
Website
PRODUKTDATENBLATT
Product Data Sheet
Product Data Sheet
Preview - Generation
預覽
生成CAD模型
生成PDF資料表
3D
2D