{posital/12122.prj},{NB=UCD-CA01B-1412-HBTS-H1B},{SUPPLIERPID=UCD-CA01B-1412-HBTS-H1B},{PRODUKTABBILDUNG=picture-bx-5-fbx-nn-1bx.jpg},{MECHANICAL_CONNECTION=OD 58 mm (2.28\") / Blind Hollow Shaft BC OD 63 mm, 1xTether / Shaft Clamping Ring / OD 11 mm (0.43\")},{ELECTRICAL_CONNECTION=Connection Cap#1 x M12 Connector},{PROTECTION_CLASS=IP66/IP67},{HOUSING_MATERIAL=Steel / Aluminum},{WEBSEITE=Webseite},{PRODUKTDATENBLATT=Produktdatenblatt},{FL=fhbts},{H=h0406},{PRODUKTDATENBLATT_ENG=https://www.posital.com/en/products/absolute-encoders/absolute-encoder-finder/UCD-CA01B-1412-HBTS-H1B/167183501/detail.php?sl&saveAsPdf}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
UCD-CA01B-1412-HBTS-H1B
HELP_VARIABLE
PRODUKTABBILDUNG
Product Picture
SUPPLIERPID
Alternative product number
UCD-CA01B-1412-HBTS-H1B
UCD-CA01B-1412-HBTS-H1B
MECHANICAL_CONNECTION
OD 58 mm (2.28") / Blind Hollow Shaft BC OD 63 mm, 1xTether / Shaft Clamping Ring / OD 11 mm (0.43")
ELECTRICAL_CONNECTION
Connection Cap#1 x M12 Connector
PROTECTION_CLASS
IP66/IP67
HOUSING_MATERIAL
Steel / Aluminum
WEBSEITE
Website
Website
PRODUKTDATENBLATT
Product Data Sheet
Product Data Sheet
Preview - Generation
預覽
生成CAD模型
生成PDF資料表
3D
2D