{posital/13019.prj},{NB=UCD-S101G-0013-HETS-PAQ},{SUPPLIERPID=UCD-S101G-0013-HETS-PAQ},{PRODUKTABBILDUNG=picture-bx-5-cax-mx-nnn.jpg},{MECHANICAL_CONNECTION=OD 58 mm (2.28\") / Blind Hollow Shaft BC OD 63 mm, 1xTether / Shaft Clamping Ring / OD 14 mm (0.55\")},{ELECTRICAL_CONNECTION=Connector#Axial M12},{PROTECTION_CLASS=IP66/IP67},{HOUSING_MATERIAL=Steel / Aluminum},{WEBSEITE=Webseite},{PRODUKTDATENBLATT=Produktdatenblatt},{FL=fhets},{H=h0141},{PRODUKTDATENBLATT_ENG=https://www.posital.com/en/products/absolute-encoders/absolute-encoder-finder/UCD-S101G-0013-HETS-PAQ/177499501/detail.php?sl&saveAsPdf}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
UCD-S101G-0013-HETS-PAQ
HELP_VARIABLE
PRODUKTABBILDUNG
Product Picture
SUPPLIERPID
Alternative product number
UCD-S101G-0013-HETS-PAQ
UCD-S101G-0013-HETS-PAQ
MECHANICAL_CONNECTION
OD 58 mm (2.28") / Blind Hollow Shaft BC OD 63 mm, 1xTether / Shaft Clamping Ring / OD 14 mm (0.55")
ELECTRICAL_CONNECTION
Connector#Axial M12
PROTECTION_CLASS
IP66/IP67
HOUSING_MATERIAL
Steel / Aluminum
WEBSEITE
Website
Website
PRODUKTDATENBLATT
Product Data Sheet
Product Data Sheet
Preview - Generation
預覽
生成CAD模型
生成PDF資料表
3D
2D