{posital/13467.prj},{NB=UCD-S101G-0013-HFTS-PRL},{SUPPLIERPID=UCD-S101G-0013-HFTS-PRL},{PRODUKTABBILDUNG=picture-bx-5-crx-lx-nnn.jpg},{MECHANICAL_CONNECTION=OD 58 mm (2.28\") / Blind Hollow Shaft BC OD 63 mm, 1xTether / Shaft Clamping Ring / OD 15 mm (0.59\")},{ELECTRICAL_CONNECTION=Connector#Radial M23},{PROTECTION_CLASS=IP66/IP67},{HOUSING_MATERIAL=Steel / Aluminum},{WEBSEITE=Webseite},{PRODUKTDATENBLATT=Produktdatenblatt},{FL=fhfts},{H=h0178},{PRODUKTDATENBLATT_ENG=https://www.posital.com/en/products/absolute-encoders/absolute-encoder-finder/UCD-S101G-0013-HFTS-PRL/216337301/detail.php?sl&saveAsPdf}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
UCD-S101G-0013-HFTS-PRL
HELP_VARIABLE
PRODUKTABBILDUNG
Product Picture
SUPPLIERPID
Alternative product number
UCD-S101G-0013-HFTS-PRL
UCD-S101G-0013-HFTS-PRL
MECHANICAL_CONNECTION
OD 58 mm (2.28") / Blind Hollow Shaft BC OD 63 mm, 1xTether / Shaft Clamping Ring / OD 15 mm (0.59")
ELECTRICAL_CONNECTION
Connector#Radial M23
PROTECTION_CLASS
IP66/IP67
HOUSING_MATERIAL
Steel / Aluminum
WEBSEITE
Website
Website
PRODUKTDATENBLATT
Product Data Sheet
Product Data Sheet
Preview - Generation
預覽
生成CAD模型
生成PDF資料表
3D
2D