{posital/17720.prj},{NB=OCF-S101G-0012-T120-ARE},{SUPPLIERPID=OCF-S101G-0012-T120-ARE},{PRODUKTABBILDUNG=picture-tx-5-trx-cx-nnn.jpg},{MECHANICAL_CONNECTION=OD 58 mm (2.28\") / Through Hollow Shaft / Shaft Flat / OD 12 mm (0.47\")},{ELECTRICAL_CONNECTION=Cable#Radial 10 m},{PROTECTION_CLASS=IP65},{HOUSING_MATERIAL=Aluminum / Aluminum},{WEBSEITE=Webseite},{PRODUKTDATENBLATT=Produktdatenblatt},{FL=ft120},{H=h0456},{PRODUKTDATENBLATT_ENG=https://www.posital.com/en/products/absolute-encoders/absolute-encoder-finder/OCF-S101G-0012-T120-ARE/143845601/detail.php?sl&saveAsPdf}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
OCF-S101G-0012-T120-ARE
HELP_VARIABLE
PRODUKTABBILDUNG
Product Picture
SUPPLIERPID
Alternative product number
OCF-S101G-0012-T120-ARE
OCF-S101G-0012-T120-ARE
MECHANICAL_CONNECTION
OD 58 mm (2.28") / Through Hollow Shaft / Shaft Flat / OD 12 mm (0.47")
ELECTRICAL_CONNECTION
Cable#Radial 10 m
PROTECTION_CLASS
IP65
HOUSING_MATERIAL
Aluminum / Aluminum
WEBSEITE
Website
Website
PRODUKTDATENBLATT
Product Data Sheet
Product Data Sheet
Preview - Generation
預覽
生成CAD模型
生成PDF資料表
3D
2D