{posital/22295.prj},{NB=UCD-CA01B-1412-VRS0-PRW},{SUPPLIERPID=UCD-CA01B-1412-VRS0-PRW},{MECHANICAL_CONNECTION=OD 36 mm (1.42\") / Blind Hollow Shaft BC OD 42 mm / Shaft Clamping Ring / OD 6.35 mm (1/4\")},{ELECTRICAL_CONNECTION=Connector#Radial 2 x M12 (5 pin) with LED},{PROTECTION_CLASS=IP65},{HOUSING_MATERIAL=Steel / Aluminum},{WEBSEITE=Webseite},{PRODUKTDATENBLATT=Produktdatenblatt},{FL=fvrs0},{H=h0077},{PRODUKTDATENBLATT_ENG=https://www.posital.com/en/products/absolute-encoders/absolute-encoder-finder/UCD-CA01B-1412-VRS0-PRW/171207501/detail.php?sl&saveAsPdf}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
UCD-CA01B-1412-VRS0-PRW
HELP_VARIABLE
SUPPLIERPID
Alternative product number
UCD-CA01B-1412-VRS0-PRW
UCD-CA01B-1412-VRS0-PRW
MECHANICAL_CONNECTION
OD 36 mm (1.42") / Blind Hollow Shaft BC OD 42 mm / Shaft Clamping Ring / OD 6.35 mm (1/4")
ELECTRICAL_CONNECTION
Connector#Radial 2 x M12 (5 pin) with LED
PROTECTION_CLASS
IP65
HOUSING_MATERIAL
Steel / Aluminum
WEBSEITE
Website
Website
PRODUKTDATENBLATT
Product Data Sheet
Product Data Sheet
Preview - Generation
預覽
生成CAD模型
生成PDF資料表
3D
2D