??
CAD model selection
OCM-EIB1B-1216-Z10W-5AW
HELP_VARIABLE
SUPPLIERPID
Alternative product number
MECHANICAL_CONNECTION
OD 80 mm (3.14") / Solid Shaft Square / Standard / OD 10 mm (0.39")
ELECTRICAL_CONNECTION
Cable#Axial 5 m
PROTECTION_CLASS
IP66/IP67
HOUSING_MATERIAL
Stainless Steel V4A (1.4404, 316 L) / Stainless steel V4A (1.4404, 316 L)
WEBSEITE
Website
Website
PRODUKTDATENBLATT
Product Data Sheet
Product Data Sheet
Preview - Generation
Preview
3D
2D