您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型選擇
{posital/9695.prj},{NB=UCD-CA01B-1412-D1M0-PRW},{SUPPLIERPID=UCD-CA01B-1412-D1M0-PRW},{MECHANICAL_CONNECTION=OD 52.3 mm (2,06\") / Solid Shaft Clamping / Shaft Flat / OD 9.52 mm (3/8\")},{ELECTRICAL_CONNECTION=Connector#Radial 2 x M12 (5 pin) with LED},{PROTECTION_CLASS=IP65},{HOUSING_MATERIAL=Steel / Aluminum},{WEBSEITE=Webseite},{PRODUKTDATENBLATT=Produktdatenblatt},{FL=fd1m0},{H=h0077},{PRODUKTDATENBLATT_ENG=https://www.posital.com/en/products/absolute-encoders/absolute-encoder-finder/UCD-CA01B-1412-D1M0-PRW/171134701/detail.php?sl&saveAsPdf},{PRODUKTDATENBLATT_DEU=https://www.posital.com/de/produkte/absolute-drehgeber/absolute-drehgeber-finder/UCD-CA01B-1412-D1M0-PRW/171134702/detail.php?sl&saveAsPdf}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
UCD-CA01B-1412-D1M0-PRW
HELP_VARIABLE
SUPPLIERPID
Alternative product number
UCD-CA01B-1412-D1M0-PRW
UCD-CA01B-1412-D1M0-PRW
MECHANICAL_CONNECTION
OD 52.3 mm (2,06") / Solid Shaft Clamping / Shaft Flat / OD 9.52 mm (3/8")
ELECTRICAL_CONNECTION
Connector#Radial 2 x M12 (5 pin) with LED
PROTECTION_CLASS
IP65
HOUSING_MATERIAL
Steel / Aluminum
WEBSEITE
Website
Website
PRODUKTDATENBLATT
Product Data Sheet
Product Data Sheet
Preview - Generation
預覽
生成CAD模型
生成PDF資料表
3D
2D